Accessories for NITRA special purpose pneumatic fittings include mounting brackets and formed polyamide U-Tubes. Use the brackets to create and mount convenient assemblies of gauges, regulators, and other miniature devices or fittings. The U-Tubes are designed for the tight plumbing connection required to connect adjacent devices.
Category Selection
NITRA Pneumatic push-to-connect air flow control valves (pneumatic speed controllers) provide accurate air flow regulation for precise motion control of pneumatic cylinders.
NITRA quick exhaust valves have a technopolymer body and nickel-plated brass valve insert.
NITRA special purpose push-to-connect pneumatic fittings.
NITRA special purpose push-to-connect pneumatic fittings.
Regulators, gauges and indicators start at
$13.50
(PMU14A)
NITRA special purpose push-to-connect pneumatic fittings.
Check and stop valves start at
$30.50
(SVU532 package of 5)
Shuttle valves automatically select the higher of two inlet pressures and direct that flow to the outlet.
Bleed valves offer an easy solution to releasing trapped or excess air pressure from a pneumatic system. Simply press the button to exhaust air pressure.
NITRA special purpose push-to-connect pneumatic fittings.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings