Shuttle valves automatically select the higher of two inlet pressures and direct that flow to the outlet. Models are available with push-to-connect or threaded fittings in a selection of sizes.
Category Selection
Special purpose push-to-connect fittings are simple, convenient air fittings that serve specific functions including open/closing a pneumatic circuit, exhausting unwanted pressures, regulating air flow, and monitoring air pressure. These fittings work with flexible tubing and can easily be installed anywhere in the air line.
NITRA Pneumatic push-to-connect air flow control valves (pneumatic speed controllers) provide accurate air flow regulation for precise motion control of pneumatic cylinders.
Quick exhaust valves are ideal for use with pneumatic actuators that require a very fast stroke speed.
Pneumatic hand valves allow manual control of the air supply anywhere in the circuit.
Monitor and control air pressure at any point in the pneumatic system with these easily installed pressure gauges, regulators, and indicators.
Check valves allow air flow in one direction and block air flow in the reverse direction.
Pilot-operated check valves work as a normal check valve until pressure is applied to the pilot port, allowing reverse flow.
Stop valves block upstream air pressure when the downstream pneumatic tube is removed from the fitting.
Shuttle valves automatically select the higher of two inlet pressures and direct that flow to the outlet.
Bleed valves offer an easy solution to release trapped or excess air pressure from a pneumatic system. Simply press the button to exhaust air pressure.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings