Industrial DC power supplies provide efficient and stable power in many form factors and ratings, including DIN-rail mounted, enclosed panel mount, and encapsulated mini units; open frame and linear stepper power supplies are also available.
Category Selection
DC power supplies provide the efficiency, affordability and most importantly the durability needed for industrial applications. With a wide variety of form factors, power ratings, and output voltages, along with the industry's best prices, these power supplies offer a practical solution for your DC power needs.
Newest Additions!
WAGO Pro2 Power Supplies
RHINO and WAGO DIN-rail mounted switching power supplies provide dependable DC power in easily-mounted plastic or metal housings. Cost-effective units offer a wide range of capabilities, from simple power conversion to super-high efficiency operation and hazardous location ratings.
RHINO PSX series of ruggedized power supplies are Class I, Div. 2 hazardous location rated with 12 and 24VDC output voltages, universal 120/240 VAC input voltage, and adjustable DC output. These models carry IP67 and NEMA 4X ratings, and are UL 508 listed, UL 60950 recognized, CE marked and RoHS compliant.
The RHINO PSE series power supplies are rugged AC-DC power supplies (switch mode) encapsulated in an ultra-compact, low profile housing. They feature a universal input from 85-264 VAC with single or dual outputs from 15 Watts up to 60 Watts (above 30 Watt, single output only).
PSS Series RHINO budget power supplies offer reliable performance without the additional features typically included in higher cost power supplies.
PSS*-U Series RHINO SELECT power supplies also include integrated UPS function to prevent downtime due to unexpected power loss.
FA Series are compact DIN-rail mount open frame power supplies that provide up to 3.7A output current at 24VDC. They are UL 508 listed and rated for use in hazardous locations.
PSFA Series are low-cost open frame power supplies with integrated UPS function to prevent downtime due to unexpected power loss.
RHINO DC specialty modules include redundancy, buffer, and battery control modules to provide steady, reliable DC power even in the event of a power failure. Build a back-up system or DC UPS with these modules.
Unregulated Open Frame linear power supplies offer full load outputs of 48 VDC/5A, 48 VDC/10A, and 70 VDC/5A. Less expensive than regulated power supplies, they are perfectly suited to provide the power for stepper drives and stepper motors.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings