Cookies are not enabled on your browser.
DC power supplies with battery control include an integrated UPS that eliminates downtime by seamlessly switching to battery operation when AC power is lost. Select models feature a control unit that monitors the battery, manages charging, and issues a warning when remaining battery life is low.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
A battery control module is part of a battery backup system that also contains a power supply, batteries, and optional monitoring equipment. This system will keep the batteries charged under normal conditions, then seamlessly switch to battery operation on power loss. When combined with a DC power supply, battery control modules make the perfect DC UPS (uninterruptible power system) by providing the means to charge and monitor an external lead-acid battery.
For part listing and specifications, go to Shop Now
New!
BLOCK Power Advanced series power supplies include a 24 VDC, 5A or 10A switched mode power supply with a charge and control unit for reliable, maintenance-free 24 VDC power, ensuring your essential equipment stays operational even during power disruptions.
Starting at
(PCC-1024-050-20)
RHINO SELECT PSS*-U series industrial chassis mount power supplies include a UPS function to prevent downtime due to unexpected power loss. These power supplies seamlessly switch to battery operation without any interruption in output (battery sold separately).
Starting at
(PSS24-155-U)
RHINO SELECT PSFA series industrial open frame power supplies include a UPS function to prevent downtime due to unexpected power loss.
Starting at
(PSFA24-060-U)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings