Cookies are not enabled on your browser.
Regulated and unregulated open-frame linear power supplies are available with outputs up to 75 VDC @ 6.6A. These simple power supplies feature a clean DC output with low output noise and ripple. Select models offer multiple output voltage options, and many are suitable for stepper applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Linear power supplies are rugged devices frequently used in industrial equipment, such as CNC machines, robots, and automated assembly lines. The basic components of a linear power supply are a transformer, a rectifier, and a filter capacitor:
A regulated linear power supply also includes voltage regulation circuitry that maintains the output voltage at a constant level, regardless of changes in the input voltage or load current.
Regulated and unregulated linear power supplies offer several advantages, including low output ripple, high output voltage accuracy, and low output noise. They are relatively simple in design and generate minimal electromagnetic interference (EMI) due to the absence of high-frequency switching components.
For part listing and specifications, go to Shop Now
International Power regulated open frame power supplies are designed to operate from a wide range of AC power sources. They maintain a constant output voltage regardless of changes in input voltage or load current and offer better voltage regulation than other types of power supplies, ensuring accurate and consistent power delivery.
Starting at
(IHB5-3-OVP)
Unregulated open frame linear power supplies are designed for low cost, high current applications when full regulation is not required. Many of these rugged, highly reliable power supplies are perfectly suited to provide power for stepper drives and stepper motors.
Starting at
(STP-PWR-3204)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings