Cookies are not enabled on your browser.
Rugged machine mount power supplies are perfect for applications requiring a dependable DC power supply in harsh environments. These IP67 units are available with outputs up to 200 Watts. Select models also offer a NEMA 4X protection rating and are Class 1, Div. 2 rated for hazardous locations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Rugged machine mount, switch-mode, 1-phase power supplies are designed for decentralized applications. They are fully encapsulated and suitable for harsh environments. Select modules carry Class I, Div. 2 hazardous location ratings.
For part listing and specifications, go to Shop Now
RHINO TOUGH PSRT series machine mount power supplies are designed for industrial applications outside of the control cabinet. These field-mountable power supplies offer a compact footprint in a rugged aluminum housing.
Starting at
(PSRT-24-100)
RHINO TOUGH PSX series machine mount power supplies feature Class I, Div. 2 hazardous location ratings, and are shock and vibration resistant per IEC 60068.
Starting at
(PSRT-24-100)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings