Cookies are not enabled on your browser.
Power transmission products are used in mechanical drivetrains to create movement. Components include linear motion slides and actuators, gearboxes, timing belts/pulleys/bushings, and a host of shaft couplings, bore reducers, and other purely mechanical devices.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Mechanical power transmission is the transfer of mechanical motion between two components. In most cases, the rotation of the primary mover is what causes the movement of the driven component. The driven component's movement may be rotational or linear based on application needs. Torque, speed, and direction may also be altered during this transfer of mechanical energy.
For part listing and specifications, go to Shop Now
Motor-ready linear actuators and sliding components turn rotary motion into linear motion, providing a variety of X-Y and X-Y-Z positioning system solutions. Options for mounting stepper or servo motors as well as a full selection of accessories are available to complete a linear motion system.
Stepper motor linear actuators are stepper motors that incorporate a lead screw as the rotor, which translates motor torque into linear thrust. These actuators are often used with undriven linear slides or linear shafts/linear supports.
Linear guides and rail systems are machine elements that support the movement of heavy objects in a straight line with minimal friction or resistance. Styles available include linear bearings and rails, and linear carriages and guides.
Linear bearings and rail products use continuously circulating ball bearings to provide high load capacities.
Linear carriage and guide products use V-shaped wheels to resist debris in dirty, dusty processes with ball bearings sealed inside the hub of the wheels. Internal and external carriage styles are available.
Guide tracks with slides use a proprietary, self-lubricating, PTFE coating to support loads across a wide temperature range. They offer smooth, quiet operation with vibration damping and shock resistance. No additional lubrication is required.
Aluminum linear shafts and bearings offer a cost-effective means of supporting sliding linear loads while providing smooth, maintenance-free operation.
Precision ground linear shafts, shaft supports, and bearings are a tight-tolerance means of supporting sliding linear loads while providing smooth operation with minimal maintenance. The shafts' surface finish is optimized for plain, ball, and roller bearings.
Rack and pinion systems are a type of linear actuator consisting of a rotating pinion that drives a linear rack, converting rotary motion to linear motion. Helical rack and pinion systems offer the most cost-effective installation for linear movements over 2 meters.
These heavy-duty, right-angle, stainless steel worm gear reducers offer exceptional value for applications where food-grade or corrosion resistant equipment is required.
Cast iron worm gearboxes are built tough with rugged cast iron housings that can withstand harsh industrial environments and provide a long trouble-free service life.
Aluminum worm gearboxes with NEMA input faces are lower-cost, medium-duty worm gearbox alternatives that feature a lightweight construction, and hollow-shaft outputs. These gearboxes mate directly to NEMA C-face and TC-face motors.
Aluminum worm gearboxes with IEC input faces are lower-cost, medium-duty worm gearbox alternatives that feature a lightweight construction, and hollow-shaft outputs. These gearboxes mate directly to IEC B5 and B14 faced motors.
Like worm gearboxes, helical gearboxes drive a load at a reduced ratio of motor speed. Output torque is increased; horsepower is unchanged minus some efficiency losses. Helical gearboxes utilize helical gears with teeth that are cut at an angle. This causes a gradual engagement of teeth between gears, providing quieter operation, greater load capacity, and higher speed capability. This category includes:
Strain wave gearboxes offer many advantages over planetary and helical gearboxes. Strain wave technology allows for a higher gear ratio and efficiency in an inline form-factor and smaller size. Many different gear ratios and output shaft sizes are available and are designed to work without SureServo2 and SureStepper motors.
The PGA series of inline planetary gearboxes has a thread-in mounting style, along with a level of precision and torque capacity that is best in its class. The PGB series of right-angle planetary gear reducers offers similar technical specifications to the PGA series and provides an excellent solution when space and clearance requirements are limited. PGD series gearboxes with compact design and hub-style output are ideal for equipment that requires high-speed, high-precision indexing movement. The LS Electric MSS series of high precision gear reducers are specifically designed to mate to LS Electric L7C and L7P series servo motors.
The SureGear PGCN series is a great gearbox value for servo, stepper, and other motion control applications requiring a NEMA size input/output interface. It offers the best quality available for the price point. Features include:
Accessories for SureGear precision gearboxes include additional items needed to complete your motion project. Items included are motor shaft bushings, mounting screws and output shaft keys.
Timing pulleys, bushings, and belts allow speed and torque change while connecting mechanically rotating components.
Drive couplings are used to couple the shafts of various mechanical devices and compensate for misalignment.
This selection of bore reducers is being discontinued, but limited stock may still be available on the shopping page.
Click SHOP to go there now.
If you have any technical support questions, please contact our Tech Support team at
https://community.automationdirect.com/s/contactsupport
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings