Filter Results Clear All
You've selected:
> Process Control & Measurement > Flow Sensors > Magnetic-Inductive Flow Meters
  •   Shop  
  •   Overview  
Magnetic-Inductive Flow Meters
Magnetic-Inductive Flow Meters

Magnetic-Inductive flow meters reliably detect the flow rate of conductive media such as industrial water, drinking water, water-based coolants, water-glycol mixtures, and salt water. Magmeters feature numeric displays with selectable engineering units, no moving parts, and two selectable outputs.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Mechatronic Flow Sensors
Mechatronic Flow Sensors
Magnetic-Inductive Flow Meters
Magnetic-Inductive Flow Meters
Thermal Flow Sensors
Thermal Flow Sensors
Vortex Flow Sensors
Vortex Flow Sensors
Paddle Wheel Flow Meters
Paddle Wheel Flow Meters
Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters
Variable Area Mechanical Flow Meters
Variable Area Mechanical Flow Meters
Flow Sensors Accessories
Flow Sensors Accessories
Shop Now

Magnetic-Inductive Flow Meters

Category Selection

  • ProSense FMM Series Flow Meters
  • Endress+Hauser Picomag Series Flow Meters
Magnetic-Inductive Flow Meters

Magnetic-inductive flow meters, or magmeters, use Faraday’s law of induction to measure the flow rate of conductive liquids such as industrial water, drinking water, water-based coolants, water glycol mixtures, and salt water. Current-carrying coils generate a magnetic field in a measuring pipe. When a conductive liquid flows through the magnetic field, it induces a voltage that is measured by two electrodes immersed in the media. The induced voltage is directly proportional to the average flow velocity, and the volumetric flow rate is calculated using the flow velocity and cross-sectional area of the pipe.

Magnetic-inductive flow meters are a versatile and reliable type of flow meter used in a wide variety of industrial applications. They have no moving parts, require little maintenance, and offer a cost-effective option for flow measurement applications where accuracy and reliability are important.

For part listings and specifications, go to Shop Now

ProSense FMM Series Flow Meters

ProSense FMM Series Flow Meters

ProSense FMM series magmeters are designed to reliably detect the flow rate of conductive liquids up to 160 gallons per minute. The stainless steel, mechanically-robust design mounts directly in-line, providing a compact, low-profile installation for process control.

  • Up to 160 GPM flow rates
  • Measures fluid temperature in addition to flow
  • Total flow volume available on select models
  • 4-digit numeric display
  • Pushbutton setup
  • Selectable engineering units
  • 1/2 to 2 inch NPT female process connections
  • Two outputs selectable for switch, pulse, frequency, or analog signals (depending on model)
  • IP65 or IP67 protection rating

Starting at
$612.00
(FMM50-1001)

Endress+Hauser Picomag Series Flow Meters

Endress+Hauser Picomag Series Flow Meters

Endress+Hauser Picomag series magnetic-inductive flow meters provide a reliable and versatile solution for measuring and monitoring conductive liquids such as drinking and industrial water. Their small size and easy Bluetooth® connectivity make them ideal for space-limited applications and difficult-to-reach locations.

  • Up to 198 GPM flow rates
  • Measures process medium temperature and conductivity in addition to flow and volume
  • Large user-friendly color display auto-rotates based on orientation
  • Configuration and monitoring available via the Bluetooth SmartBlue app
  • Configuration parameters can be called up by simply knocking on the device
  • IO-Link v1.1 compatible
  • 1/2 to 2 inch NPT female process connections
  • Two outputs selectable for switch, pulse, or analog signals
  • NSF/ANSI 61 certified for drinking water applications
  • IP65/67 protection rating

Starting at
$598.00
(DMA15-AAACA1)


Shop Now