Filter Results Clear All
You've selected:
> Process Control & Measurement > Flow Sensors > Paddle Wheel Flow Meters
  •   Shop  
  •   Overview  
Paddle Wheel Flow Meters
Paddle Wheel Flow Meters

Paddle wheel sensors are placed directly in the path of a flowing liquid and convert the wheel's rotation rate into a flow rate signal. These rugged sensors offer a simple, cost-effective solution for clean, low-viscosity liquids, providing accuracy at a lower cost than more complex technologies.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Mechatronic Flow Sensors
Mechatronic Flow Sensors
Magnetic-Inductive Flow Meters
Magnetic-Inductive Flow Meters
Thermal Flow Sensors
Thermal Flow Sensors
Vortex Flow Sensors
Vortex Flow Sensors
Paddle Wheel Flow Meters
Paddle Wheel Flow Meters
Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters
Variable Area Mechanical Flow Meters
Variable Area Mechanical Flow Meters
Flow Sensors Accessories
Flow Sensors Accessories
Shop Now

Paddle Wheel Flow Meters

Paddle Wheel Flow Meters

New!


Paddle wheel flow meters measure the flow rate of a liquid by using a rotating paddle wheel placed in the flow stream. When liquid passes through the pipe it forces the paddle wheel to spin with the rotational speed directly proportional to the liquid's velocity. A sensor detects the wheel's rotation and generates pulses and an analog signal corresponding to this speed.

ShearPro flow contour

ICON Process Controls Truflo® TKM series paddle wheel liquid flow meters provide reliable, full-pipe liquid flow measurement with exceptional long-term performance. These rugged, highly repeatable sensors deliver outstanding value with no scheduled maintenance required. Built with a chemically resistant PVC body, they are ideal for corrosive liquid process applications. Their true-union design ensures easy installation, allowing quick sensor removal and servicing without disrupting the pipeline. Each unit comes preprogrammed, and offers a bright, 360° rotatable LED display for clear, convenient readability.

  • Sensing ranges up to 357 GPM
  • 4 to 20 mA and pulse outputs
  • 10 to 30 VDC operating voltage
  • ShearPro® paddle wheel design features 78% less drag than older paddle designs
  • ShearPro® through-pin design eliminates finger spread and lost paddles
  • +/- 0.5% accuracy
  • Low pressure drop
  • 1/2 to 2 inch schedule 80 socket process connections
  • Chemically resistant to many corrosive liquid process applications
  • NEMA 4X and IP66 protection rating

Starting at
$944.00
(TKM-15-P)

For part listings and specifications, go to Shop Now


Shop Now