Filter Results Clear All
You've selected:
> Process Control & Measurement > Flow Sensors > Mechatronic Flow Sensors
  •   Shop  
  •   Overview  
Mechatronic Flow Sensors
Mechatronic Flow Sensors

Mechatronic flow sensors monitor liquid media using a differential pressure sensing principle to detect or measure flow and provide a discrete, frequency, or analog output. They are immune to rapid media temperature changes and offer a fast response time and precise flow measurement at a low cost.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Mechatronic Flow Sensors
Mechatronic Flow Sensors
Magnetic-Inductive Flow Meters
Magnetic-Inductive Flow Meters
Thermal Flow Sensors
Thermal Flow Sensors
Vortex Flow Sensors
Vortex Flow Sensors
Paddle Wheel Flow Meters
Paddle Wheel Flow Meters
Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters
Variable Area Mechanical Flow Meters
Variable Area Mechanical Flow Meters
Flow Sensors Accessories
Flow Sensors Accessories
Shop Now

Mechatronic Flow Sensors

Category Selection

  • Mechatronic Flow Switches
  • Mechatronic Flow Transmitters
  • Digital Flow Sensors

Mechatronic flow sensors utilize a spring-supported piston that is lifted by the flowing medium against the spring resistance. The flow rate is determined by monitoring the piston position and converting it to an output signal. The spring resistance forces the piston to return to its original position with decreasing flow, preventing backflow.

For part listings and specifications, go to Shop Now

Mechatronic Flow Switches

Mechatronic Flow Switches

ProSense FSD series mechatronic flow switches monitor liquid media and provide a switch output for reliable flow detection in various flow applications. They have a fast response time, a long lifespan, and are ideal for applications requiring precise flow control.

  • Up to 26.4 GPM setpoint range
  • Easy setpoint adjustment via rotary dial
  • 3/4" or 1" NPT process connections
  • 4-pin M12 quick disconnect
  • N.O. DC PNP output
  • LED output status indication
  • Immune to rapid temperature changes of media
  • IP65/67 protection rating

Starting at
$188.00
(FSD75-AP-6H)

Mechatronic Flow Transmitters

Mechatronic Flow Transmitters

ProSense FSA series mechatronic flow transmitters monitor liquid media and provide an analog output proportional to the flow rate. They are immune to rapid media temperature changes and are ideal for applications requiring fast response times, such as machining or cooling water applications.

  • Up to 27 GPM sensing range
  • 4 to 20 mA analog output
  • 3/4" or 1" NPT process connections
  • 4-pin M12 quick disconnect
  • IP65/67 protection rating

Starting at
$204.00
(FSA75-42-6H)

Digital Flow Sensors

Digital Flow Sensors

ProSense FSC series mechatronic digital flow sensors monitor liquid media and provide analog, frequency, or switch outputs based on flow rate or temperature. Their pushbutton interface offers quick and easy setup, while a bright two-color digital display prominently displays process variable data.

  • Up to 50 GPM sensing range
  • 14 to 212°F temperature sensing range
  • 4-digit, two-color digital display
  • Immune to rapid media temperature changes
  • Two configurable analog, frequency, or switch outputs
  • 3/4", 1", or 1-1/2" NPT process connections
  • Suitable for horizontal or vertical mounting orientations
  • 4-pin M12 quick disconnect
  • IP65/67 protection rating

Starting at
$286.00
(FSC75-00-42-6H)


Shop Now