Cookies are not enabled on your browser.
ProSense VFS series vortex flow sensors are a cost-effective solution for monitoring flow and temperature of water and deionized water. The sensing technology creates alternating vortices as the liquid moves through the sensor to determine the flow. These sensors include a display for measured flow and temperature values, and two selectable outputs that provide switch or frequency signals.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.








Vortex flow sensors measure the frequency of vortices shed by a bluff body placed in the path of a flowing fluid. The bluff body is a small obstruction that causes the fluid to flow around it in alternating vortices. The frequency of this vortex shedding is directly proportional to the flow rate of the fluid.

ProSense VFS series vortex flow sensors are optimized to monitor the flow rate and temperature of water and deionized water in industrial applications. Relatively simple in design, they have no moving parts that can wear out, and are unaffected by the temperature or pressure of the measured fluid. They have a wide flow range, a low pressure drop, and are typically more cost-effective than other types of flow meters. VFS models offer easy pushbutton setup and a bright TFT color display.
Starting at
(VFS50-5-1001)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings