Cookies are not enabled on your browser.
CLICK PLUS CPUs come with one or two option slots that can be used to build stand-alone PLCs with custom/changeable I/O. Numerous discrete and analog option slot I/O modules are available, as well as intelligent modules that provide advanced functionality with Node-RED®, OPC UA®, and more.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
One of the many benefits of the CLICK PLUS PLC system is the added versatility of the CPU I/O. Unlike their predecessor, the CLICK PLUS CPUs don't have a fixed set of built-in I/O, but instead offer one or two option slots for customizable I/O configurations. And with the option modules available, CLICK PLUS CPUs can be configured in over 400 different ways; they can also be configured as direct functional replacements for the original CLICK PLCs.
Specialty option slot modules provide capabilities outside the realm of standard I/O. Several are intelligent, meaning they contain their own processor and do not hinder the performance of the main CPU. Adding a specialty module can enhance any installation with high-level capabilities for an extremely low cost.
Starting at
(C2-14D1)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings