Cookies are not enabled on your browser.
ZIPLinks can provide tremendous wiring time savings, fused isolation from field devices, and clean wireways with easy, field-traceable connections. ZIPLink cables and connectors are available for most CLICK PLC modules.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
PLC I/O wiring can be a very time-consuming task. Wiring each point on every I/O module to a field connection terminal strip can take hours or even days. The ZIPLink wiring solution eliminates the need for hand wiring every I/O point in the control panel. Simply plug one end of a ZIPLink pre-wired cable into a CLICK PLUS I/O module and the other end into a ZIPLink connector module and all the connections are made. Connect field wiring to the connector module and the I/O circuits are complete.
Starting at
(ZL-RTB20)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings