Cookies are not enabled on your browser.
Intrinsically safe relays provide a safe and reliable method to control up to four loads with up to four input devices (switches, sensors, etc.) located in a hazardous area. All models offer finger-safe design, LED status indicators, and DIN rail or panel mounting options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Chemical plants and any other application with flammable particles or gases present must take extra precautions to ensure there is not enough electrical or thermal energy in a circuit to act as an ignition source for the hazardous atmosphere. Intrinsically safe barrier relays operate at low energy levels in order to limit the amount of energy present. These relays are designed so that there is never enough current, voltage, or total energy in the circuit they are controlling to create an explosion.
For part listing and specifications, go to Shop Now
Macromatic ISD series barrier relays control up to four loads and provide four DIP-switch settable operating configurations to meet a variety of applications. These relays mount on 35mm DIN rail or can be panel mounted.
Priced at
(ISDUR4)
Macromatic ISE series barrier relays control a single load with a single input located in a hazardous area. These relays mount on 35mm DIN rail or can be panel mounted. Choose standard or inverse logic.
Priced at
(ISEUR1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings