Cookies are not enabled on your browser.
Fixed slide potentiometer linear position sensors feature a threaded rod designed to be attached directly to the measured object. They are available in a variety of housing styles, ranging from compact round designs to robust rectangular options suitable for applications with heavy vibration.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Gefran, Alliance, and ProSense brand fixed-slide linear position sensors are designed for simple installation. The position sensors consist of a rectangular or cylindrical housing, which is mounted to a stationary surface, and a threaded shaft that attaches to a moving object whose position is to be measured. Available styles include:
For part listing and specifications, go to Shop Now
Gefran PZ12 series bracket-mount linear potentiometers are available in a half-inch diameter anodized aluminum housing with an M4 threaded stainless steel shaft.
Starting at
(PZ12-S-0025-L)
Gefran PZ12 series flange-mount linear potentiometers come with a half-inch diameter anodized aluminum housing and an M4 threaded stainless steel shaft.
Starting at
(PZ12-F-0025-L)
Gefran and ProSense rectangular linear potentiometers feature a rugged rectangular mechanical drive in an anodized aluminum housing with an M6 threaded stainless steel shaft.
Starting at
(LSR-33P-0030-A5-C1)
Alliance LZ series linear transducers are inductive, contactless position sensors designed for factory automation or assembly applications requiring superior stroke-to-body-length ratio where space is at a premium.
Starting at
(LZE19-2.5A-00-10S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings