Cookies are not enabled on your browser.
ProSense low-differential pressure transmitters are ideal for air filter monitoring, building pressurization, and cleanrooms. Digital-display transmitters offer accurate sensing up to 400 inches of water column of differential, positive or negative pressures, hydrostatic liquid level, and flow.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





Differential pressure transmitters measure the pressure difference between two points and can detect any slight pressure change between them. These devices are used to monitor for clogs in a pipeline, to determine the liquid level inside a tank in lieu of costly tank level mechanisms, or for low-cost flow measurement where pipe size may make flowmeters too expensive.
For part listing and specifications, go to Shop Now
DPTA series differential pressure transmitters are precision engineered for accurate low differential pressure measurement of air and non-condensing, non-corrosive gases for industrial, commercial, and OEM applications.
Starting at
(DPTA-20-01)
DPTW series differential pressure transmitters provide differential or gauge pressure measurement of a wide variety of liquids, gases, and steam applied to both pressure sensing ports. This series is ideal for industrial applications including differential, positive, or negative pressures, hydrostatic liquid level in pressurized or open tanks, and flow measurement.
Starting at
(DPTW-20)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings