Free software is available for many advanced products including motion and motor control components. Download configuration software for SureStep, SureServo and many AC drive series from our website or purchase CDs if needed. Use the software to quickly configure your parameters or use advanced features to fine-tune your application.
Category Selection
GSoft, the configuration software for AutomationDirect's GS Series drives, allows a personal computer to be connected to either the GS1, GS2 or DURApulse series drives. You can perform a variety of functions using GSoft, including:
GSOFT AC Drive
configuration software can be
downloaded at no charge or a CD copy purchased for
$10.00
(GSOFT)
SureServo Pro™ is the configuration software for the SureServo™ drives. With SureServo Pro installed, the personal computer may be directly connected to the servo drive's serial port via the PC RS-232 serial port or the PC USB port with a cable adapter.
SV-PRO
SureServo Pro Configuration Software can be
downloaded at no charge
or a CD copy purchased for
$10.00
(SV-PRO)
SureStep Pro is available as a free download and the STP-232RJ11-CBL programming cable is included with each advanced stepper drive (STP-DRV-4850 & STP-DRV-80100).
SM-PRO
SureStep Pro Configuration Software can be
downloaded at no charge
or a CD copy purchased for
$10.00
(SM-PRO)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings