AutomationDirect
Login | Register
Accounts & Orders
Cart
30
$1,645.90

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $1,645.90


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Programmable Controllers > Do-more H2 & T1H PLCs (Micro Modular & Stackable)
  •   Shop  
  •   Overview  
  •   In Depth  
Do-more Home Download Free Software
 
Features
Top 11 Ways You Can Do More with this PLC Serial Communications Ethernet Communications High Speed Modules Hign Speed Inputs Motion Control Remote I/O Free Online Training
Free Software
Simulator Auto-Discover I/O Communications Powerful Math Monitoring & Troubleshooting Memory Management Program Management Project Management Security Download the FREE software
Hardware
H2 CPUs T1H CPUs Bases AC I/O Modules DC I/O Modules AC & DC I/O Modules Analog I/O Modules Specialty Modules Go to ZIPLink Selector Tool
Videos

Do-more® PLC: Base Racks


Several bases & modules are available for the 205 Series | Download 205 Specs (pdf - 29.2 MB)


Download base specs (pdf - 849 kb)

The 205 Series offers bases in
four size configurations
(all compatible with Do-more):
(mouse over images to see larger view)

DL205 base
DL205 base
3-slot base

3-slot base (includes power supply)
110/220 VAC part # D2-03B-1 [ $251.00]
12/24 VDC part# D2-03BDC1-1 [ $328.00]

DL205 baseDL205 base
4-slot base

4-slot base (includes power supply)
110/220 VAC part # D2-04B-1 [ $273.00]
12/24 VDC part # D2-04BDC1-1 [ $361.00]

DL205 baseDL205 base
6-slot base

6-slot base (includes power supply)
110/220 VAC part # D2-06B-1 [ $355.00]
12/24 VDC part # D2-06BDC1-1 [ $392.00]
125 VDC part # D2-06BDC2-1 [ $338.00]

DL205 baseDL205 base
9-slot base

9-slot base (includes power supply)
110/220 VAC part # D2-09B-1 [ $328.00]
12/24 VDC part # D2-09BDC1-1 [ $356.00]
125 VDC part # D2-09BDC2-1 [ $379.00]


Helpful PLC guides

  • PLC Selection Guide
  • PLC Part Number system
  • ISO 9001/UL/CUL/EU Agency Compliance Documents
  • Automation Terms Dictionary
  • Sinking / Sourcing concept
  • PLC Communication Protocols
  • Unlimited Access to Free PLC Training
  • System Integrator Program Details - Integrators in your area
  • Programming Cables Technical Specs
  • PLC AutoCAD Drawings list (zip files)
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
E-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info