Cookies are not enabled on your browser.
Radar level sensors offer reliable level measurement with high accuracy, low maintenance, and no moving parts. These sensors utilize guided wave, pulsed, or FMCW radar sensing technologies to provide versatile solutions for a wide range of industrial and commercial level measurement applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











Radar level sensors provide high accuracy, reliability, and low maintenance with no moving parts, making them ideal for a wide range of industrial and commercial level measurement applications. These sensors use radar technology and calculate level based on the elapsed time or change in frequency between the transmitted and reflected signals.
For part listing and specifications, go to Shop Now
The Flowline LR80 EchoBeam® FMCW radar level transmitter features Flowline's 80 GHz radar technology, which is unaffected by most media, processes, or environmental factors. The Bluetooth LevelTap™ app provides an intuitive wireless interface for easy configuration and quick access to level information, statuses, and settings.
Priced at
(LR80-0000)
Prosense GWR series level sensors use guided wave radar technology to provide reliable, low-cost liquid level measurement. These sensors are ideal for smaller tanks and challenging applications with liquids that are soiled, viscous, or prone to the formation of deposits.
Starting at
(GWR-1600-P)
Endress+Hauser Micropilot FMR10 pulsed radar liquid level sensors provide accurate, reliable non-contact liquid level measurement. These sensors are configured wirelessly via the SmartBlue mobile app, which includes a linearization function and can display and record process envelope curves.
Priced at
(FMR10-CAQBMVCEVEE2)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings