Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Hydraulic solenoid valves direct the flow of fluid throughout a system, and control the motion of hydraulic actuators, such as cylinders. These 4-port (4-way) units are available as 2-position valves, and 3-position valves with a variety of valve center configuration options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Hydraulic solenoid valves are devices that control hydraulic fluid flow throughout the system and direct the fluid to where it is needed to operate actuators. These actuators may include cylinders and hydraulic motors.
For part listing and specifications, go to Shop Now
Newest Additions!
A complete D03 solenoid valve lineup for compact hydraulic control, covering multiple center conditions, wiring styles, and common control voltages for easy standardization and fast integration.
Starting at
(AD03009)
Newest Additions!
D05 solenoid valves provide higher flow capacity for larger actuators and faster cycle times while maintaining standard NFPA mounting, common voltages, and familiar control options.
Starting at
(AD05006)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings