Cookies are not enabled on your browser.
ECP series pushbutton and switch operators are used with EVP series valve bodies to create manual electro-pneumatic actuators. The operators fit in a 22mm mounting hole and allow various pneumatic valve and ECX series electrical contact block configurations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.



















NITRA pneumatic ECP series pushbuttons and selector switch operators are all plastic and come with adapters to allow mounting of up to two 3-way or 4-way valves, or one valve and one contact block. They provide a simple, convenient way to manually control both pneumatic and electrical circuits with one device. Use with NITRA EVP series valves, NITRA ECX series contact blocks, or Metal Work Series 70 valves (sold separately).
For part listings and specifications, go to Shop Now
For part listing and specifications, go to Shop Now
Starting at
(ECP3150)
Starting at
(ECP3100)
Starting at
(ECP3470)
Starting at
(ECP3300)
Starting at
(ECP3350)
Combining Metal Work Series 70 pushbutton valves with NITRA 22mm manual operators provides a variety of options for reliable manual pneumatic control.
Starting at
(7010001800U)
Starting at
(ECP3134)
Priced at
(ECP3141)
NITRA EVP series pushbutton valves are manual valves that attach to NITRA pushbutton operators. These can be mounted alongside electrical contact blocks.
Starting at
(EVP-CS-PL)
Priced at
(ECP3029-02)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings