Cookies are not enabled on your browser.
Programmable controllers have become the primary automation method for many industries, providing reliable, easily-modified control. In addition to discrete and process functions, controllers also perform complex tasks such as motion control, data logging, and high-level communication.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Programmable Logic Controllers (PLCs) contain the hardware and software used for the automation of industrial electromechanical processes, such as control of machinery on factory assembly lines, amusement rides, or food processing. They are designed for multiple arrangements of digital and analog inputs and outputs and are built for industrial environments with extended temperature ranges, immunity to electrical noise, and resistance to vibration and impact.
Four unique PLC families are available to meet industry demands and are constantly evolving to meet or exceed your needs:
In recent years, open-source controllers have made headway into the industrial realm, partly due to the extremely attractive price tag. These microcontrollers are very inexpensive, small, and typically consist of a single integrated circuit containing a processor, memory, and I/O. Off-the-shelf open-source controllers were originally designed for students and hobbyists, and using one in an industrial setting is just downtime waiting to happen. For those looking to incorporate open-source control into their industrial applications, a ProductivityOpen Arduino-based industrialized controller is the solution.

Helpful Resources:
For part listing and specifications, go to Shop Now
CLICK PLUS PLCs are the newest generation of the popular CLICK PLC series. Building on the original CLICK's simple design, CLICK PLUS PLCs offer the same practical control but with additional state-of-the-art features. Using the same FREE, streamlined PLC programming software, CLICK PLUS PLCs combine easy programming with enhanced security and advanced capabilities including motion control, Wi-Fi communication, and data logging.
The original and very popular CLICK PLC series has been serving the industrial control industry for over 14 years and has become the micro-controller go-to choice for experienced plant engineers, electrical technicians, machine builders, as well as beginners and students.
Try it out - download the free software
The Productivity1000 stackable micro PLC is the super compact yet highly capable member of the Productivity controller family. The P1000 is packed with many of the features of the Productivity series including tag-name programming, multiple communication ports, and easy integration, housed in a smaller, slimmer design to provide space, budget, and time savings.
The Productivity2000 rack-based PLC provides advanced capabilities paired with convenience features for a very affordable price. Considering the memory, performance, versatile tag-name based software, and everything else this controller has to offer, the Productivity2000 is a great choice for any application.
Try it out - download the free software
The Productivity3000 rack-based PLC is a communications powerhouse with numerous networking options built in. It's also the I/O leader of the Productivity PLC family with both local and remote expansion.
The BRX platform is the flagship controller of the Do-more PLC family. This versatile stackable micro-PLC system combines many powerful features in a compact footprint. With IIoT Integration, data logging, motion control, high speed I/O, abundant processing power, and customizable communications, BRX PLCs can easily satisfy the changing demands of industrial automation projects.
The H2 and T1H CPUs round out the Do-more family of controllers and are designed to supercharge two of our time-tested hardware platforms.
Try it out - download the free software
The LS Electric XGB PLC is a super-slim modular controller that offers maximum performance at minimum cost. With many motion-specific features built right in and a highly capable IEC based programming environment, these controllers deliver lots of power in a little package.
For even more motion control capabilities, the XMC motion controller builds on the XGB architecture but offers a full EtherCAT master AND several I/O points built in.
A dependable PLC platform for over 35 years, the DirectLOGIC series PLCs are fixed I/O (brick) and modular, rack-based controllers with a common programming platform. Available components are compatible with, and intended for, existing installations under the DirectLOGIC name as well as legacy private-labeled models. This series is not recommended for new installations.
The ProductivityCODESYS system combines the time-tested Productivity2000 hardware with a CODESYS processor, providing a more affordable solution for those who prefer that programming environment. With the ProductivityCODESYS system, users can utilize the CODESYS IDE in many more ways, bringing a powerful world-renowned IEC-based programming language to applications large and small.
The ProductivityOpen platform provides all the features of a standard Arduino platform plus the added power and reliability of an industrialized controller. Designed to mimic the Arduino MKRZero microcontroller, the P1AM CPUs are is compatible with most available Arduino MKR format shields, all of the industrially-hardened ProductivityOpen shields, and can utilize numerous compatible programs found on open-source websites.
ProductivityOpen Controller Overview
Try it out - download the free open-source Arduino Software (IDE)
The ZIPLink prewired cable and module system eliminates the tedious process of wiring PLC I/O or other devices to terminal blocks. With a ZIPLink cable and associated connector module, I/O connections are made using half the space and a fraction of the time required to wire individual terminal block connections.
ZIPLink connector and communication modules provide screw terminals for feedthrough and fused PLC field I/O connections, high current relay output connections, communication links, and more.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings