AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more H2 PLCs or
    Do-more T1H Series
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • AC Motors
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Programmable Controllers > Productivity1000 PLCs (Stackable Micro)
  •   Shop  
  •   Overview  
  •   In Depth  
Productivity1000 Home Configuration Tool Free Software & Training Go to the Productivity PLC family
Features
Affordable Expandable Free Training Auto-discovered I/O No Limit PID Configuration Tool Simple Support Time Saving Tag Names Built-in Communication Cloud Communications Easy Coordinated Motion Specialty Functions
Hardware
All Productivity1000 Hardware Go to ZIPLink Selector Tool
Software
Software Overview Software Features What's New Mobile APP for IOS Browse the Help Files User Interface Application Tools Task Manager Ladder/Task Editor Instructions Pane Data View Window Download the Free Software
Support Tools

Need a compact PLC with powerful features?

Productivity1000

The Productivity1000 series PLC is the super compact yet highly capable member of our Productivity controller family. Packed with many of the features you love about the Productivity series but housed in a smaller, slimmer design and with a CPU starting at price of $237.00, the Productivity1000 PLC will deliver the time, space, and budget savings your project needs.

Built-in Communication:

The Productivity1000 comes with up to 5 built-in communciation ports for easy connectivity to your PC or various industrial networks.

Micro USB

MicroB USB port for easy plug-and-play programming

Serial RS-485

4-pin serial Modbus RTU/ASCII or custom protocol connection

Serial RS-232

RJ12 serial Modbus RTU/ASCII or custom protocol connection

Ethernet 10/100Mbps General Purpose

RJ45 Ethernet port for PLC programming and/or Modbus TCP, EtherNet/IP, MQTT, custom UDP/TCP connections

Ethernet 10/100Mbps Remote I/O

RJ45 Ethernet port for easy GS series variable frequency drive, PS-AMC motion controller, Protos X field I/O, and P1000 remote I/O (P1-RX) connections (P1-550 ONLY)

Data Logging

The Productivity1000 allows for up to 32GB of historical data to be saved to a removable microSD card (sold separately).

Built-in Accessibility:

  • The single top-side latch on every I/O module provides free and clear access to the latching mechanism when adding/removing I/O modules.
  • The pivoting wire cover on each I/O module displays the wire label in any position so it's visible at all times.
  • A fulcrum lever is designed into every I/O module for easy terminal block removal.

Slim Stackable Design:

The super slim form factor requires minimal panel space (approximately 8.9" for an 8 module system) and the stackable design allows for simple I/O expansion.

Multiple Wiring Options:

Choose from spring clamp, screw terminal or the popular ZipLink wiring solution for your I/O wiring needs.

wiring options

expandable i/o modules

Expand with ease

The Productivity1000 requires no base or backplane and can easily be expanded with up to 15 snap-on I/O modules. The P1000 system can support up to 240 discrete I/O points or 120 analog I/O channels total. The I/O modules can be easily added or removed using the single latch mechanism on the topside of each module. This stackable design allows you to purchase only the I/O required for your particular application.

This versatility also means you can use the Productivity1000 CPU as a stand alone, low-cost data logger or protocol converter (no I/O modules).

I/O Expansion Modules starting at $47.50

Several expansion I/O modules are available to choose from:

  • Discrete
  • Analog
  • Temperature
  • Relay
  • High Speed
  • PWM

Need more I/O?

The P1-RX module adds remote I/O capability to the P1-550 CPU, providing up to 512 remote I/O points (4 remote bases with 8 modules each).

expandable i/o modules

free technical support

Don't wait. Get started now for FREE!

The Productivity Suite programming software is available for download free of charge. Take it for a test drive before you buy or get started on your project immediately. There are no licensing fees or maintenance charges to be concerned with and any subsequent upgrades are available for free download as well. If you need assistance, the embedded help file contains detailed information on over 260 topics; also check out our instructional videos or give us a call at 770-844-4200 - we are here to help.

FREE Software!

Download as often as you need. No license or key needed. Click here to download the free software.

Your success is our success!

As the world around us becomes more and more automated, an understanding of electrical control systems becomes more and more vital. To better serve our customers and the industry we rely on, we offer absolutely free online training to anyone looking to learn PLCs. No purchase necessary! This training covers both basic PLC fundamentals as well as specific training on the Productivity Suite Programming Software. Check out this free training here: www.automationdirect.com/plc-training


Interactive PLC Configurator Tool

Use the interactive PLC configurator tool on our webstore to quickly configure your Productivity1000 system to your specifications. Simply choose the CPU and I/O modules you require with the connection options you prefer and send the selected parts right to the shopping cart.

See how easy it is to use the configuration tool

PLC Configuration tool
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info
„