Enclosure air conditioners maintain a set interior temperature using closed loop control to ensure a contaminant-free environment and protect electrical/electronic components from overheating. Air conditioners are available in various dimensions, operating voltages and cooling capacities.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Enclosure air conditioners are designed to maintain the temperature inside an electrical enclosure at or below a safe level for the enclosed equipment, while maintaining a closed loop environment inside the enclosure to keep out contaminants in the ambient air. These air conditioners are perfect for applications where filter fans are not sufficient protection from contaminants and the ambient temperature is not adequate for a heat exchanger.
For part listings and specifications, go to Shop Now
New!
Pfannenberg air conditioners utilize closed-loop cooling in tough industrial or outdoor applications with service-friendly cooling units. The DTS series? key internal electronics are positioned away from potentially moist and/or caustic air for added protection.
Starting at
(13383144255)
New!
Pfannenberg?s DTT Series top-mounted cooling units are 100% condensate safe and are ideal for space-saving installation on the top of a control enclosure.
Starting at
(13256279055)
Rugged, energy efficient, and reliable Enviro-Therm closed-loop cooling systems offer superior cooling capacity and are constructed with heavy gauge carbon steel, 304 or 316 stainless steel.
Starting at
(SCE-AC1870B230V)
Rugged, energy efficient, and reliable Enviro-Therm closed-loop cooling systems offer superior cooling capacity and are constructed with heavy gauge carbon steel, 304 or 316 stainless steel.
Starting at
(SCE-NG1195B230V)
Lower cost, energy efficient Seifert air conditioners are designed for indoor applications, with an internal closed loop system that protects from dust, oil, and water.
Starting at
(42661001)
The Seifert SlimLine Vario series air conditioner features an adjustable compressor and a programmable controller that work together to supply the required cooling at a much higher efficiency. By continuously adapting the cooling capacity, a constant enclosure temperature can be achieved with higher operational reliability, longer service life, and greater energy savings.
In addition to standard Seifert SlimLine features, the Vario series offers:
Starting at
(862504001)
TA series air conditioners offer reliable cooling with high efficiency, even in applications with contaminated environments including steel, food processing, petrochemical, cement, paper/pulp, and plastics industries.
Starting at
(TA10-010-16-12)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings