Cookies are not enabled on your browser.
Enclosure heaters protect electrical components from condensation moisture buildup that can result in corrosion and component failure. Heaters are available in various heating capacities, operating voltages, and mounting options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.



















Enclosure heaters prevent the formation of condensation and provide evenly distributed interior air temperature in enclosures.
Moisture can build up not only in outdoor or poorly insulated enclosures, but also in highly protected and well-sealed enclosures.
Moisture, especially when combined with aggressive gases and dust, causes atmospheric corrosion and can result in the failure of components such as circuit breakers, busbars, relays, integrated circuit boards and transformers.
Moisture and corrosion will remain low if relative air humidity stays below 60%. However, relative humidity above 65% will significantly increase moisture and corrosion problems. This can be prevented by keeping the environment inside a control panel enclosure at a temperature as little as 9F (5ºC) higher than that of the ambient air.
For part listing and specifications, go to Shop Now
The plastic double insulated housing provides protection against contact with current-carrying components. This series is available with an optional fixed-point thermostat.
Starting at
(032099-00)
These compact high-performance PTC fan heaters are designed as stationary units for installation on the bottom of enclosures.
Starting at
(030609-00)
The heater design minimizes side surface temperatures of the housing. The small size of these control panel heaters makes them ideal for use in enclosures where space is at a premium.
Starting at
(028009-00)
The touch-safe plastic housing and the small size make these heaters ideal for use in enclosures with a high packing density. Each heater is equipped with a fixed set point thermostat and is easily wired via external pressure clamps.
Starting at
(028219-06)
These fan heaters are available with two different mounting systems ? panel mounting or 35mm DIN rail mounting.
Starting at
(030849-00)
The flat heater is used to provide evenly distributed temperature within enclosures with electric or electronic components. Its ultra-thin design makes it particularly suitable for high-density applications in which standard enclosure heaters are often too big.
Starting at
(061000-00)
The integrated thermostat is used to set the desired temperature while the high performance axial fan provides forced air circulation.
Starting at
(027009-00)
Compact convection heater for use in hazardous areas to prevent formation of condensation and frost in electrical enclosures and measuring equipment.
Starting at
(020319-00)
Stego compact PTC loop heaters are designed to protect electrical and electronic components within an enclosure. The patented loop design of the heater body increases natural convection airflow, reduces thermal stresses to extend the longevity of the heater, and provides better heat transfer.
Starting at
(16400.9-00)
Highly efficient fan heaters prevent the formation of condensation and frost in the enclosure, and provide an evenly distributed interior air temperature in enclosures.
Starting at
(030599-00)
Hammond fan heaters use an incoloy tubular heating element to provide dependable temperature and condensation control within enclosures.
Starting at
(FLHTF125A115)
Stego small positive temperature coefficient (PTC) heaters are designed to prevent failure of electronic components caused by condensation, corrosion and low temperatures in small enclosures.
Starting at
(016240-03)
These touch-safe PTC heaters are for use in electrical panel enclosures. The design of the heater utilizes natural convection, which results in a circulating current of warm air. The heater's design minimizes surface temperatures on the accessible side surfaces of the housing.
Starting at
(060400-00)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings