LED lights provide bright lighting inside enclosures with long service life and easy installation. Models are available with voltage ratings up to 240 VAC or 110 VDC, with options for either screw mount or magnet mount (for steel enclosures); activation options include ON/OFF switch or motion sensor.
The Varioline is a powerful and compact LED lamp capable of fully illuminating even very large enclosures. The glare-free, 360° rotatable LED tube uses mid-power LEDs with a service life of 60,000 hours. The emitted daylight color of 6,500K provides safety for the user by a natural and non-fading color reproduction.
Ecoline LED Lights are the next generation of Stego LED enclosure lights.
LED enclosure lights start at
$58.00
(025423-13)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings