Enclosure thermal management devices provide optimum conditions to prevent component failure due to overheating and/or condensation. These devices include air conditioners, heat exchangers, Vortex coolers, thermoelectric coolers, heaters, fans, venting devices and control units.
Category Selection
An important consideration with electrical enclosures is the regulation of the temperature inside. Both external factors and internal electrical devices can cause wide temperature fluctuations within an enclosure. If not properly regulated, this fluctuation can cause damage to sensitive electrical equipment. Controlling the internal temperature of an enclosure can eliminate the risk of condensation and prevent overheating or freezing of the electrical components.
For part listings and specifications, go to Shop Now
Newest Additions!
Enclosure air conditioners are designed with internal closed loop cooling systems that provide optimum cooling and protection from dust, oil, and water, by keeping the ambient air outside the enclosure. These air conditioners are environmentally friendly and provide CFC-free service.
Newest Additions!
Thermoelectric coolers utilize internal and ambient heat sinks to dissipate heat into the external environment; they are resistant to extreme ambient conditions and can operate effectively even in dusty and oily environments.
Air to air heat exchangers are closed loop systems that offer low operating cost and low maintenance.
StegoJet compact fans provide spot cooling for "hot spots" and high heat load components inside an enclosure.
Filter fans displace hot air inside the enclosure with cooler air from the outside (purchase intake/exhaust grille separately).
Filter fans are available in various voltages, NEMA ratings, mounting options, and in a range of airflow options.
Fan kits for data communication racks extend the life of rack-mounted equipment by increasing airflow within the rack or cabinet. Fan kits are available with one or two fans, or in a fan tray version with three or nine fans.
Compressed air cooling is used where conventional enclosure cooling by cabinet air conditioners or heat exchangers is not possible.
Enclosure heaters controlled with thermostats, hygrostats and hygrotherms protect against condensation. They heat the air inside enclosures, preventing water vapor from condensing on components while providing the greatest possible air circulation and low energy consumption.
Thermostats and hygrostats regulate temperature and humidity inside an enclosure. Electronic and mechanical models are available, with fixed or adjustable setpoints to fit a wide range of applications.
Ambient sensors measure temperature and humidity and convert the data into a standardized analog 4-20 mA or a digital IO-Link signal.
Vents are ideal for applications where natural convection provides sufficient cooling for enclosure contents.
Grilles work together with filter fans to supply filtered cooler ambient air from outside the enclosure, reducing internal heat and protecting the devices inside the enclosure.
Breathers/ventilators help prevent condensation by allowing enclosures to breathe and are designed to equalize internal/external pressure and temperature.
Drains allow condensation buildup, which can occur when the air inside the enclosure rapidly cools, to escape to the external environment.
Compensators are used to control the pressure inside a tightly sealed enclosure and compensate for pressure fluctuations caused by temperature changes.
Newest Additions!
Fan hoods are designed as an additional protection cover for intake and exhaust filter fans. This protection increases the NEMA rating of the associated filter fan.
Filter media includes an assortment of filters and filter mats designed for use with specific louvers, vents, air conditioners or filter fans.
Newest Additions!
An assortment of accessories are available to help with installation and maintenance of thermal management products, including thermoelectric cooler mounting kits and vortex generators.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings