Enclosure air conditioners maintain a set interior temperature using closed loop control to ensure a contaminant-free environment and protect electrical/electronic components from overheating. Air conditioners are available in various dimensions, operating voltages and cooling capacities.
Category Selection
Enclosure air conditioners are designed to maintain the temperature inside an electrical enclosure at or below a safe level for the enclosed equipment, while maintaining a closed loop environment inside the enclosure to keep out contaminants in the ambient air. These air conditioners are perfect for applications where filter fans are not sufficient protection from contaminants and the ambient temperature is not adequate for a heat exchanger.
For part listings and specifications, go to Shop Now
New!
Lower cost, energy efficient Seifert air conditioners are designed for indoor applications, with an internal closed loop system that protects from dust, oil, and water.
Starting at
$1,768.00
(42661001)
New!
The Seifert SlimLine Vario series air conditioner features an adjustable compressor and a programmable controller that work together to supply the required cooling at a much higher efficiency. By continuously adapting the cooling capacity, a constant enclosure temperature can be achieved with higher operational reliability, longer service life, and greater energy savings.
In addition to standard Seifert SlimLine features, the Vario series offers:
Starting at
$5,262.00
(862504001)
Designed to fit 7-, 8-, 10- and 12-inch-deep enclosures, TA series air conditioners offer smooth/flat sides and provide reliable cooling with high efficiency.
Starting at
$2,455.00
(TA10-010-16-12)
Rugged, energy efficient, and reliable Enviro-Therm closed-loop cooling systems offer superior cooling capacity and are constructed with heavy gauge carbon steel, 304 or 316 stainless steel.
Starting at
$2,332.00
(SCE-AC1870B230V)
The super energy-efficient version of Saginaw's Enviro-Therm series provides reliable closed-loop cooling in a heavy gauge carbon steel housing.
Starting at
$2,180.00
(SCE-NG1195B230V)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings