Thermoelectric coolers utilize internal and ambient heat sinks to dissipate heat into the external environment; they are resistant to extreme ambient conditions and can operate effectively even in dusty and oily environments. With rugged stainless steel housings, these units are available in cooling capacities of up to 680 BTU/H.
Thermoelectric Coolers
Thermoelectric coolers from Seifert use the Peltier Effect for closed-loop cooling. The only moving parts are axial fans so there is virtually no maintenance. These thermoelectric cooling units are washdown friendly (IP66 and NEMA 4X) and with closed loop cooling, the enclosure is isolated from the outer environment.
Thermoelectric coolers start at
$649.00
(3050303)
Thermoelectric elements utilize the Peltier Effect to create a temperature difference between the internal and ambient heat sinks, making internal air cooler while dissipating heat into the external environment. Fans assist the convective heat transfer from the heat sinks, which are optimized for maximum flow.
SoliTherm External Mounting Kit
for external mounting of SoliTherm thermoelectric cooling units. Add these kits when there isn't
space in the enclosure for the internal heat sink and fan.
Condensate Drain Kit
contains a condensate tray and drain for use with SoliTherm thermoelectric cooling units for
condensation management in humid environments. Mounts to cooling unit using existing mounting bolts for enclosure.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings