Cookies are not enabled on your browser.
IEC magnetic contactors deliver reliable, long-life switching for motors or other electrical loads across a wide range of voltage and amperage ratings. With AC or DC coil operation, robust construction, and efficient performance, they provide safe, dependable operation in industrial environments.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





Contactors are designed to switch higher power loads, including motors and electric heaters. These applications are commonly found in commercial buildings, industrial equipment, and vehicles. IEC-compliant contactors from AutomationDirect, Fuji Electric, IronHorse, Schneider Electric, and WEG Electric offer a compact, modular design and are available in standard sizes with amperage ratings up to 400A.
For part listing and specifications, go to Shop Now
GH15 series IEC contactors are manufactured by Europe's leading maritime contactor company and are built to the most rigid specifications.
Starting at
(GH15BN-3-01A)
Freedom series IEC contactors offer versatile electrical load switching in a 45mm frame. These contactors are DIN rail mountable in a vertical or horizontal upright position.
Starting at
(CE15AN4AB)
DUO series contactors and overloads are fully integrated so multiple motor speed controller solutions are possible with a minimum number of components.
Starting at
(SC-E02P-110VAC)
Odyssey series IEC contactors provide reliable high-current load control featuring SUPERMAGNET™ coils for positive pick-up and drop-out. They are designed for applications requiring constant switching, reduced coil energy consumption, and increased horsepower capabilities.
Starting at
(3NC4Q0E22)
IronHorse HMC series contactors feature advanced technology with a sealed structure that prevents arc flash from being exposed. The series includes several frame sizes, ranging from 9 to 400A, and offers an economical solution where high current capacity, compact size, and easy connections are important.
Starting at
(HMC-9B30-11-BS)
Easy TeSys series IEC magnetic contactors provide an easy solution for motor control, resistive load switching, and isolation applications. The contactors offer a compact design for easy installation, a 45mm frame width, and have a long life expectancy of up to one million electrical operations.
Starting at
(DPE09B7)
Developed according to IEC 60947 and UL 508 standards, CWB series contactors meet the requirements of a wide range of industrial applications.
Starting at
(CWB9-11-30D15)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings