Filter Results Clear All
You've selected:
> Motor Controls > IEC Magnetic Contactors > IEC Safety Contactors
  •   Shop  
  •   Overview  
IEC Safety Contactors
IEC Safety Contactors

Safety contactors feature mechanically-linked and mirror contacts to provide safe operation of equipment. Mechanically-linked contacts ensure that normally open and normally closed contacts can never be closed simultaneously. Mirror contacts provide a way to monitor the status of the main contacts.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
IEC Miniature Contactors
IEC Miniature Contactors
Newest Additions!
IEC Safety Contactors
IEC Safety Contactors
Newest Additions!
IEC Contactors
IEC Contactors
Newest Additions!
Magnetic Contactor Accessories
Magnetic Contactor Accessories
Newest Additions!
Shop Now

IEC Safety Contactors

IEC Safety Contactors

Safety contactors provide a safe and reliable way to control electrical power in industrial and commercial applications. WEG Electric CWBS series IEC safety contactors comply with IEC and UL standards, featuring mechanically linked contacts and mirror contacts to ensure safety circuits for machines and equipment operate according to international safety standards.

Mechanically-linked contacts ensure that the normally open and normally closed auxiliary contacts cannot be simultaneously closed.

  • When a normally open auxiliary contact is closed, none of the normally closed auxiliary contacts may be closed
  • When a normally closed auxiliary contact is closed, none of the normally open auxiliary contacts may be closed

Mirror contacts are normally closed auxiliary contacts mechanically linked to the main power contacts of the safety contactor. Since the mirror contacts can never be closed simultaneously with the main contacts, they provide a way for safety circuits to reliably monitor the status of the main contacts.

Features

  • Ratings up to 80A
  • 24 VDC or 120 VAC coils
  • Includes 3 N.O. / 3 N.C. non-removable auxiliary contacts
  • Easily accessible power and control terminals
  • Protection against inadvertent operation
  • High visibility color (safety yellow)
  • Surface or DIN rail mount

Starting at
$87.00
(CWBS9-33-30D02)

For part listings and specifications, go to Shop Now


Shop Now