Cookies are not enabled on your browser.
Miniature IEC magnetic contactors feature a compact footprint, delivering more horsepower in a smaller space. Offered with AC or DC coils, select models include built-in auxiliary contacts, and DC versions feature low-consumption coils that can be driven directly from a PLC without interface relays.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Miniature contactors are a complete solution for controlling motors and switching other loads. The compact dimensions and IEC current rating, up to 22A, AC-3 utilization category, allows it to take up less space inside electrical enclosures.
For part listing and specifications, go to Shop Now
WEG IEC 3-pole miniature contactors have a small footprint that takes up less space while providing switching for a variety of loads, including motors.
Starting at
(CWC07-10-30V04)
WEG IEC 4-pole miniature contactors feature a compact design and provide reliable load operation, and are ideal for power switching.
Starting at
(CWC07-00-40V04)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings