Cookies are not enabled on your browser.
UL 508 enclosed non-fusible disconnects are perfect for safely controlling and disconnecting motors. These 3-pole enclosed disconnect switches, pre-mounted in an enclosure, are available in ratings up to 125A, with up to a 65kA SCCR rating.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Enclosed non-fusible motor disconnects are UL 508 rated for local motor control and disconnection. Available in a variety of enclosure materials with NEMA 1, 3R, or 4X ratings, they support rated currents up to 125 A and short-circuit current ratings (SCCR) up to 65 kA.
For part listing and specifications, go to Shop Now
Factory-enclosed motor disconnect switches provide a convenient, ready-to-install solution for machine isolation and local disconnect requirements. Housed in durable polycarbonate enclosures, Socomec SIRCO M switches combine environmental protection with dependable UL 508 performance for industrial applications.
Starting at
(22143503)
Merz enclosed disconnect switches provide a compact, ready-to-install disconnect solution for machine and industrial control panels. Durable polycarbonate enclosures and integrated disconnects offer environmental protection and reliable isolation in demanding operating environments.
Starting at
(ML1-025-V-E01R)
Bryant NEMA 1 enclosed manual motor controllers combine motor control and disconnect functions in a compact NEMA 1 metal enclosure for indoor applications. These UL Listed devices are suitable as motor disconnects and feature a quick-make, slow-break mechanism for reliable operation and long service life. Pre-drilled mounting holes and conduit knockouts simplify installation and maintenance.
Starting at
(30102D)
Bryant non-metal 3R enclosed manual motor controllers provide motor control and disconnect functionality in weather-resistant enclosures for indoor or outdoor use. Designed for demanding environments, these controllers feature lockout/tagout capability, quick-make, slow-break operation, and are rated for 30A up to 600 VAC. The durable thermoplastic enclosure option resists impact and environmental exposure while supporting reliable motor isolation and control.
Starting at
(30322D)
Bryant aluminum NEMA 3/3R enclosed manual motor controllers combine motor control and disconnect functions in rugged aluminum NEMA 3R enclosures. Rated up to 60A at 600 VAC, these rain-tight units are suitable for indoor and outdoor service where reliable motor isolation is required. Features include quick-make, slow-break switching, lockout/tagout capability, and pre-drilled mounting provisions for efficient installation.
Starting at
(30302D)
Bryant NEMA 4X manual motor controllers/disconnects are housed in corrosion-resistant NEMA 4X thermoplastic enclosures for washdown and harsh industrial environments. These units function as both motor controllers and disconnects. A highly visible red/yellow rotary handle, waterproof sealing system, and lockout/tagout capability provide dependable operation where moisture and corrosive contaminants are present.
Starting at
(664X33D)
New!
Bryant TECH-SPEC series non-metallic enclosed rotary disconnect switches provide local motor control and disconnection in NEMA 4X applications. These 3-pole, 600 VAC switches combine front operation, lockout/tagout capability, and UL 60947-1 ratings, with standard and auxiliary-contact configurations for general motor and VFD applications.
Starting at
(BRYDS30)
New!
Bryant TECH-SPEC series stainless steel enclosed rotary disconnect switches provide local motor control and disconnection where a NEMA 4X metallic enclosure is required. These 3-pole, 600 VAC switches use nonporous 304 stainless steel construction and combine front operation, lockout/tagout capability, and UL 60947-1 ratings for industrial motor applications.
Starting at
(BRYDS30SS)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings