Operating handles and shafts allow external operation of manual motor controllers and disconnects installed inside a panel. Most handles allow for Lockout / Tagout functionality. Models are available in various handle / shaft combinations.
Category Selection
A wide variety of accessories are available for motor disconnects and controllers including:
For part listings and specifications, go to Shop Now
Handles for rotary disconnect switches can be direct mounted or externally mounted with the associated shaft. External mounted handles provide extra protection for personnel while disconnecting power. Handles can be purchased individually or in a kit with mounting hardware. Shaft supports and other accessories are available.
Starting at
$2.50
(14190000)
Optional auxiliary / alarm contact blocks and additional poles mount on manual motor controllers or disconnects (where applicable) and are used to signal external monitoring equipment of status or alarm conditions. Fourth pole, ground pole and neutral pole modules allow for added connections to the switch and carry ratings up to 125A.
Starting at
$5.75
(PE1-V)
To prevent accidental contact with live terminals by personnel or other equipment, terminals shrouds and covers are available to enclose the switch contacts.
Starting at
$2.75
(22941005)
Mounting and connection accessories for disconnects include:
Starting at
$4.00
(ML-SKT-3)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings