Cookies are not enabled on your browser.
Motor bases are a convenient way to mount and adjust the position of AC motors. Models available include adjustable, pivot, and automatic motor bases, which automatically compensate for variations in load. A wide selection of frame sizes is available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Motor bases provide a simple, effective way to mount AC motors while allowing proper positioning and belt tensioning in belt-driven systems. Available in adjustable, pivot, and automatic designs, these bases help simplify installation, improve drivetrain alignment, and support reliable operation across a wide range of motor frame sizes and industrial applications.
Choose from manually adjustable bases for precise motor positioning and routine belt-tension adjustment, pivot-style bases for installations where sliding movement is not practical, or automatic bases that continuously compensate for changing operating conditions. Designed for use with conveyors, fans, pumps, compressors, and other belt-driven equipment, motor bases are available to support numerous frame sizes and mounting requirements while helping reduce maintenance time and extending belt life.
For part listing and specifications, go to Shop Now
New!
IronHorse MBS series AC motor bases support NEMA or IEC motors, offering manual-adjustment fixed bases, pivot bases for above- or below-load mounting, and automatic bases for continuous belt-tension compensation.
Starting at
(MBS-SFBASE-56)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings