Cookies are not enabled on your browser.
Pneumatic devices combined with convenient push-to-connect fittings create miniature versions of popular system components, including regulators, filters, gauges, switches, and various valve types. Special-purpose fittings can be permanent installations or for temporary use.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Pneumatic control and monitoring devices combined with convenient push-to-connect fittings create lightweight, miniature versions of many popular system components. Threaded versions of popular valve types are available for easy inline control of airflow and pressure. Special-purpose fittings can be plumbed into a machine either permanently or for low-cost troubleshooting or testing.
For part listing and specifications, go to Shop Now
Newest Additions!
Check, pilot-operated check, stop, shuttle, and bleed fittings provide one-way flow, load holding, local isolation, signal selection, and pressure release within pneumatic circuits. Push-to-connect and threaded versions cover common inch and metric connections, allowing the required control function to be positioned close to an actuator, branch, or service point.
Starting at
(CVU10N)
Newest Additions!
Quick-exhaust and shutoff fittings add local exhaust, isolation, or pneumatic switching directly within tubing runs. Quick-exhaust models cover 6mm through 3/8in connections and include standard or silenced exhaust configurations. Manual shutoff models provide two-way, three-way, and locking functions, while three-way normally closed pilot valves add remotely actuated switching.
Starting at
(9063016)
Newest Additions!
Flow-control fittings regulate actuator speed at the tubing run or actuator port. Inline models place adjustment directly between two push-to-connect tubes, while rotating elbow designs provide meter-in or meter-out control. Tubing connections extend from 1/8 to 1/2in and 4 to 12mm, with #10-32, M5 x 0.8, NPT, R (BSPT), and G (BSPP) threaded options depending on model.
Starting at
/ 2 pk.
(FVS532-10N)
Newest Additions!
Inline pressure-control and monitoring fittings add regulation, indication, gauging, or switching directly within pneumatic tubing. Regulators provide adjustment ranges of 14.5 to 116 psi or 15 to 120 psi depending on model, while inline gauges cover 0 to 170 psi or 0 to 174 psi. Selection is primarily driven by required function, tubing size, and operating-pressure range.
Starting at
(9068016)
New!
Line-on-Line filters provide particulate and moisture separation directly within a pneumatic tubing run without a separate threaded filter housing. Push-to-connect bodies support 5/16in (8mm) or 3/8in tubing, while replaceable 5-, 20-, and 50-micron elements allow filtration level to be selected according to downstream component and air-quality requirements.
Starting at
(9070444)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings