Threaded male tee fittings connect a device to a straight piping run, with NPT male branch and female run connections of identical size. Available in a selection of inch sizes, these brass-bodied connectors are rated for up to 800 psi, and work well with air, water, oil, oxygen, nitrogen or argon.
Category Selection
NITRA threaded fittings are machined from quality brass bar stock or forgings. They work well with air, water, oil, oxygen, nitrogen and argon. Available in ten styles in a range of sizes, all fittings have NPT threaded connections, and operate at a maximum pressure of up to 800 psi.
For part listings and specifications, go to Shop Now for category
Voted #1 mid-sized employer in Atlanta
Check out our
job openings