Cookies are not enabled on your browser.
RHINO fully encapsulated power supplies provide maximum environmental protection for reliable DC power. These ultra-compact units feature easy chassis or DIN rail mounting and are ideal for space-limited applications. They offer a universal 120/240 VAC input and single or dual output options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Encapsulated chassis mount power supplies offer a reliable and efficient solution for powering a wide range of electronic devices. Their compact size, durability, and versatility make them a popular choice in various industries. With a sealed design, these supplies ensure dependable operation in harsh conditions and help reduce the risk of electrical shock or short circuits. They offer easy chassis or DIN rail mounting using an optional DIN rail mounting kit (purchase separately).
For part listing and specifications, go to Shop Now
RHINO PSE power supplies are ideal for commercial and industrial applications in dirty and dusty environments. These low-profile, plastic-housed units, featuring a universal input, are available with single (up to 60W) or dual outputs (up to 30W).
Starting at
(PSE05-115)
RHINO PSE-S series encapsulated power supplies offer a wide input voltage range and a compact thermoplastic housing. These cost-effective power supplies are suitable for industrial, household, and building technology applications.
Starting at
(PSE24-110-S)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings