Filter Results Clear All
You've selected:
> Process Control & Measurement > Flow Sensors > Variable Area Mechanical Flow Meters
  •   Shop  
  •   Overview  
Variable Area Mechanical Flow Meters
Variable Area Mechanical Flow Meters

ProSense FG1 series mechanical variable area flow meters provide visual indication of flow rates for water or petroleum-based fluids. These simple devices are constructed of high-impact clear plastic, with easy-to-read gallons/min (GPM) and liters/min (LPM) scales. FG1 series flow meters are available with various process connection sizes.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Mechatronic Flow Sensors
Mechatronic Flow Sensors
Magnetic-Inductive Flow Meters
Magnetic-Inductive Flow Meters
Thermal Flow Sensors
Thermal Flow Sensors
Vortex Flow Sensors
Vortex Flow Sensors
Paddle Wheel Flow Meters
Paddle Wheel Flow Meters
Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters
Variable Area Mechanical Flow Meters
Variable Area Mechanical Flow Meters
Flow Sensors Accessories
Flow Sensors Accessories
Shop Now

Variable Area Mechanical Flow Meters

Variable Area Mechanical Flow Meters

Variable Area Mechanical Flow Meters

ProSense FG1 series variable area mechanical flow meters offer a low-cost solution for providing a quick, easy-to-read visual flow rate indication for water or petroleum-based fluids. These inline flow meters use the pressure created by a sharp-edged orifice to move a spring-loaded piston with an indicator along a graduated flow scale. Two adjustable flow limit pointers are available to provide preset visual indications of high, low, or normal flow rates.

  • Up to 28 GPM (100 LPM) measuring range
  • Easy-to-read flow scales in GPM and LPM
  • 1/2", 3/4", and 1" NPT process connections
  • High-impact polysulfone plastic body allows visual inspection of fluid condition
  • 325 psi (22.4 bar) maximum pressure rating
  • Accuracy +/-5% of full scale
  • Repeatability +/-1%
  • Can be installed in-line in any position

Starting at
$75.00
(FG1W-100PP-2)

For part listings and specifications, go to Shop Now


Shop Now