Cookies are not enabled on your browser.
Mechanical connector oxide inhibitors prevent oxidation and corrosion when applied to conductor electrical connections. Use is especially important when aluminum or dissimilar metal connections are made.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Mechanical connector oxide inhibitors are specially formulated to block oxidation and corrosion before they start—ensuring long-term performance and reliability. They’re essential when working with aluminum or any combination of dissimilar metals, creating a cleaner, more stable connection that keeps your system running at peak efficiency.
For part listing and specifications, go to Shop Now
New!
CUAL-GEL is a non-melting, non-petroleum-based compound designed to prevent oxidation and corrosion of aluminum, copper, tin, and steel.
Priced at
8 oz bottle
(1/2PT10CUALGEL-1)
New!
CUAL-AID #11is a high-quality compound, which is non-melting, non-petroleum-based, and suspended with zinc particles. It is recommended for AL-AL, AL-CU, conduit threads, and bolted connections.
Priced at
8 oz bottle
(1/2PT10NO11C-1)
New!
CUAL-AID #12 is a compression-use compound, which is non-melting, non-petroleum-based, with zinc particles and abrasive grit. Its intended use is with compression lugs and splices. It is recommended for AL-AL and AL-CU in compression applications. Not for use on threads or bolted applications.
Priced at
8 oz bottle
(1/2PT10NO12C-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings