Cookies are not enabled on your browser.
Neutral bars are designed for easy installation and connection of conductors used in neutral and grounding applications. These bars are available in various opening/circuit choices, in an aluminum alloy (for aluminum/copper conductors), or in copper construction (for copper conductors).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
NA series aluminum neutral bar
NC series copper neutral bar
Newest Additions!
Neutral bars are simple wire termination devices that provide for an easy solution for terminating multiple neutral wires together or multiple grounding wires together. Made from tin-plated aluminum or copper, these bars allow up to 20 circuit connections (depending on model) on a single bar.
Starting at
(NA-401-1)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings