Cookies are not enabled on your browser.
Mechanical lugs provide reliable electrical connections for aluminum and/or copper conductors and are available in various opening configurations, panelboard style, or as copper tongue lugs for copper conductors only.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Mechanical lugs provide a secure and easy way to connect electrical conductors to the devices they power/control. These lugs are extremely durable, come in a wide range of sizes with one to four openings, and, unlike compression lugs which are crimped on permanently, utilize a setscrew to secure the conductor.
Available styles include:
For part listing and specifications, go to Shop Now
Newest Additions!
Aluminum dual rated lugs from Penn-Union are heavy-duty high strength aluminum connectors that provide reliable electrical connections for aluminum or cooper conductors.
Starting at
(LA-6-1)
Panelboard lugs from Penn-Union are ideal for applications with numerous electrical connections. Their stackable design allows for utmost space savings while maintaining a low resistance high strength connection.
Starting at
(PB2-350S-1)
Copper tongue lugs are designed for quick, easy and long-lasting installation of copper conductors in a wide variety of applications.
Starting at
(SLU-35-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings