Cookies are not enabled on your browser.
Split bolt connectors are designed for use with two conductors in electrical power applications. Available models accommodate various wire gauges and materials, including CU-CU, CU-AL, and AL-AL. True hex design allows easy installation with standard tooling.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Split bolt connectors are designed for use with two conductors in electrical power applications. Some are also designed for use with two conductors or conductor to rebar in grounding and bonding applications, as well as direct burial applications in earth and concrete. These connectors are available in three different materials: the Type S and Type SW are made from copper alloy, the Type SWA are made from aluminum.
Built for dependable performance, split bolt connectors deliver a secure, long-lasting connection for two conductors in a wide range of power distribution applications. With options engineered to handle multiple wire gauges and material combinations—including CU-CU, CU-AL, and AL-AL—they offer the flexibility installers need on every job. A true hex design ensures fast, hassle-free installation using standard tools, making these connectors a smart choice for efficiency, reliability, and versatility in the field.
For part listing and specifications, go to Shop Now
Type S Copper Alloy Split Bolt Connectors are manufactured from high-strength copper alloy and are highly resistant to corrosion and the effects of thermal cycling. Designed for use with a wide range of copper solid, compact, compressed, concentric, copper weld conductors and rebar, these connectors are approved for electrical power, grounding/bonding, and direct burial applications.
Starting at
(S-10-1)
Type SW Copper Alloy Split Bolt Connectors may be used for copper-to-copper, copper-to-aluminum, and aluminum-to-aluminum connections. They are manufactured from high-strength copper alloy and are highly resistant to corrosion and thermal cycling.
Starting at
(SW-3-1)
Type SWA Aluminum Split Bolt Connectors may be used for copper-to-copper, copper-to-aluminum, and aluminum-to-aluminum connections. They are manufactured from high-strength, heat-treated aluminum alloy and are highly resistant to corrosion.
Starting at
(SWA-7-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings