Filter Results Clear All
You've selected:
> Pneumatic Components > Pneumatic Air Cylinders > NFPA Tie Rod
  •   Shop  
  •   Overview  
  •    In Depth   
NFPA Tie Rod
NFPA Tie Rod Pneumatic Air Cylinders

NFPA heavy-duty tie rod cylinders can handle the most demanding and abusive conditions, constructed with high-quality aluminum components and a magnetic piston for position sensing. Optional cushioning provides adjustable end-of-stroke deceleration. Flange, pivot and clevis mounting options are available.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Imperial Non-repairable
Imperial Non-repairable
Newest Additions!
ISO 6432 Non-repairable
ISO 6432 Non-repairable
Newest Additions!
Compact
Compact
Newest Additions!
NFPA Tie Rod
NFPA Tie Rod
Newest Additions!
Dual Guide Rod
Dual Guide Rod
Newest Additions!
All Stainless Steel Non-repairable
All Stainless Steel Non-repairable
Newest Additions!
ISO 15552
ISO 15552
Newest Additions!
Compact Extruded
Compact Extruded
Newest Additions!
Air Cylinder Accessories
Air Cylinder Accessories
Newest Additions!
Shop Now

NFPA Tie Rod Air Cylinders

NFPA Cylinder / Tie Rod Cylinder

NFPA Tie Rod Cylinders

Made in USA Logo

Tie-rod cylinders are widely used in pneumatic applications and feature high strength, threaded steel rods and nuts to secure end caps to both ends of the cylinder barrel. These types of cylinders are not as complex in design as other cylinders and can be taken apart for service and repair. These cylinders also meet NFPA standards which allows them to be easily interchanged with cylinders from other manufacturers.

  • Bore Sizes from 1-1/2" to 4"
  • Stroke lengths from 1" to 32"
  • Double-acting
  • 250 psi max operating pressure
  • Interchangeable with other popular brands of NFPA cylinders
  • Flange, pivot and clevis cylinder mount options available
  • These heavy duty cylinders are constructed with high quality aluminum components and a magnetic piston fitted with a PTFE Wear Band.
  • The cylinders feature flush-mount sleeve nuts on the tie rods and are fitted with a PTFE coated cast iron bushing. This bearing ensures smooth rod motion while maintaining rod rigidity and stability.
  • All D2-Series NFPA cylinders have a magnetic piston that can be used along with solid state or reed switches for rod position sensing.
  • The solid state and reed switches sense the rod position by emitting an electrical signal when the magnetized piston reaches a point adjacent to their location.
  • Tie rod mounting allows fast and accurate positioning setup.
  • Cushioned cylinders are also available to provide end-of-stroke deceleration at both ends. The cushions decelerate the piston rod at the end-of-stroke and are adjustable with a flat head screwdriver.
  • Proudly made in the USA

Starting at
$223.00
(D224010DT-M)

For part listings and specifications, go to Shop Now


Shop Now