Cookies are not enabled on your browser.
Industrial power supplies provide reliable DC power in many form factors and styles, including DIN-rail mount, machine mount, enclosed panel mount, encapsulated chassis mount, open frame, and linear power supplies. Battery control supplies provide steady, reliable power even through a power failure.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
DC power supplies provide the efficiency, affordability, and, most importantly, the durability needed for industrial applications. With a wide variety of form factors, power ratings, output voltages, and features, these power supplies offer a practical solution for your DC power needs. Power supplies from well-known brands such as BLOCK, WAGO, International Power, SureStep, RECOM Power, and LUTZE, as well as our dependable RHINO and lower-cost AchieVe brands, are available.
For part listing and specifications, go to Shop Now
Newest Additions!
DIN-rail mounted switching power supplies provide dependable DC power in cost-effective multi-phase universal or 1-, 2-, or 3-phase units. These power supplies offer a wide range of capabilities, from simple power conversion to super-high efficiency operation and hazardous location ratings.
Rugged machine mount power supplies are perfect for applications requiring a dependable DC power supply in harsh environments. These field-mountable encapsulated power supplies offer a compact footprint in a sturdy aluminum housing. All units have an IP67 protection rating; select models also offer a NEMA 4X rating and are Class 1, Div. 2 rated for hazardous locations.
Encapsulated chassis mount power supplies provide maximum environmental protection for reliable DC power. These ultra-compact power supplies feature a low-profile footprint in a rugged thermoplastic housing. Select models offer dual outputs.
These budget power supplies offer reliable performance without the additional features typically included in higher cost power supplies.
Open frame power supplies are especially useful when an inexpensive hazardous location rated power supply is required. These ultra-compact DIN rail mount power supplies are ideal for space-limited applications.
Regulated and unregulated open-frame linear power supplies offer several advantages, including low output ripple, high output voltage accuracy, and low output noise. These simple power supplies are easy to use and provide a stable and clean DC output without requiring complex control circuitry. Select models offer multiple output voltage options, and many are suitable for stepper applications.
Several accessories are available to aid with power supply installation and operation, including:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings