Cookies are not enabled on your browser.
AC motors convert electrical energy into mechanical movement. Pervasive in factory and commercial applications, AC motors have a lower maintenance requirement than DC motors, and when paired with a VFD, can offer similar performance in torque.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
AC motors are electric motors driven by alternating current. They convert electrical energy into mechanical movement. AC motors are widely used in industry, primarily due to their high efficiency, their ability to produce constant torque up to the rated speed, and lower maintenance requirements than DC motors. Considerations when specifying an electric motor include mechanical and environmental aspects as well as application and operation.
Numerous motor types are available, some with very specific applications, but the most commonly used are general purpose and inverter duty. General purpose motors can be used for a wide variety of applications and provide basic functionality. Inverter-duty motors can be used with VFDs for precise control and can run at very slow speeds without overheating. For more information about these motors and help with choosing the correct motor type, read: Choosing General Purpose vs. Inverter-Duty Motors
For part listing and specifications, go to Shop Now
General purpose AC induction motors are used to power pumps, blowers, conveyors and other machinery. Inverter-rated motors can be used with variable frequency drives to improve efficiency. From small single-phase to large three-phase motors, models are available for general use or hazardous locations.
Open drip proof motors are used where complete protection from dust, dirt, and liquids is not required. They are typically more economical and run cooler than totally enclosed motors, which translates to better efficiency. These three-phase motors are available in sizes up to 50 hp.
Centrifugal jet pump AC induction motors are used to power industrial, commercial, centrifugal, and hydraulic pumps. Available in single-phase or three-phase configurations, jet pump motors have double-sealed bearings, and a NEMA 56J or 56HJ frame.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings