Cookies are not enabled on your browser.
Pneumatic systems, powered by compressed air, use manual, air-pilot, or solenoid valves for control of pneumatic actuators. These systems offer a lower cost, more flexible alternative to electric actuation for industrial and commercial applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Often regarded as the fourth utility after electricity, natural gas and water, compressed air is widely used in manufacturing facilities. Basic pneumatic components such as valves, cylinders, hoses, and fittings can be combined in many ways to provide simple and reliable machine control. Pneumatic power transmission is often the best way to grip, lift, press, shift, or stack products. With the addition of some passive or adaptive control - as simple as a regulator in many cases - applications such as tensioning, crimping, cutting, and labeling are feasible and practical.
For part listing and specifications, go to Shop Now
A wide variety of air preparation components are available to meet a broad range of air supply filtration, regulation, and lubrication applications. The modular designs allow stand-alone applications and also enable easy field assembly for combining air prep components into a system (using modular assembly brackets, purchased separately). Pre-configured combination units are also available.
Directional control pneumatic solenoid valves are electrically operated to direct airflow to control operations in pneumatic systems. These valves are used to control cylinders, rotary actuators, and other pneumatic devices.
Reduce wiring time with over-molded solenoid valve cables available in sizes to fit all available directional solenoid valves. A range of options include 24V, 110V and 230V operation, LED indication, and models with or without surge suppression. Field-wireable connectors are also available.
Unlike solenoid values that are electromechanical and utilize electricity for operation, air pilot valves are purely mechanical and use air pressure to perform the opening/closing actions. Although they are less accurate and have a slower response time than solenoid valves, air pilot valves offer a degree of safety since no electrical arcs are possible. They also provide greater durability, and deliver more torque for heavy load applications.
Air logic valves provide dependable pneumatic control by using compressed air to perform basic logic functions within automated systems, offering a simple, compact solution for signal processing where electrical control is impractical or undesirable.
Manually operated air valves are ideal for non-electrical, operator-controlled applications.
Newest Additions!
An exhausting valve or cylinder port can be outfitted with exhaust silencers to quiet the sound of the escaping air and protect the system from dirt and debris. Silencers are available in brass cone, brass flat, and plastic bodies with NPT, BSPT, BSPP, or M5 threaded connections.
Newest Additions!
Versatile pneumatic air cylinders deliver reliable actuation with a wide range of body styles, sizes, and standards to fit virtually any application. These products offer cost‑effective performance, easy replacement, and broad compatibility across industry systems.
Rodless cylinders perform the same function as rodded cylinders but instead of pushing/pulling a load with a rod attached to a piston, the load is carried alongside the piston and does not require the space needed to extend/retract a rod.
Newest Additions!
Pneumatic rotary actuators and grippers are used to accurately clamp and position parts or tooling. Rotary actuators can rotate items up to 190 degrees, while grippers are used to clamp or grasp an item, typically in preparation to move it.
Pneumatic cylinder position switches offer a cost-effective interface between pneumatic actuators and electrical control systems. Superior to reed switches, these reliable solid-state switches have no moving parts for longer life and are designed for use with cylinders with magnetic pistons.
Newest Additions!
General purpose pressure gauges are simple display devices for industrial and commercial applications. Mechanical dial pressure gauges use Bourdon tube sensing elements (no external power required). Digital pressure gauges offer enhanced functionality.
Newest Additions!
Newest Additions!
Newest Additions!
Pneumatic fittings allow the termination of a pipe, tube, or hose to a pneumatic device or manifold. Fittings include push-to-connect, threaded, quick-disconnect, and swivel options, in styles such as male or female straight, elbow, branch, tee and union.
Newest Additions!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings