AutomationDirect
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $0.00
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
Filter Results Clear All
You've selected:
> Pneumatic Components
  •   Shop  
  •   Overview  
  •   In Depth  
Home
 
Air Prep
Air Prep Basics Filters Regulators Lubricators
Valves
Valve Selection Ports and Ways 2 vs. 3 Position Valves Pneumatic Automation Link (PAL) Frequently Asked Questions About Valves
Actuators
Actuator Overview Actuator Types Cylinder Size & Force Cylinder Speed Cylinder Mounting Actuator FAQ All About Cylinder Switches
Fittings, Tubing & More
Types of Fittings Thread Sizes Explained Special Purpose Fittings Tubing/Hoses
Tools and Tips
Air Consumption Calculator Understanding Circuit Symbols Improving Energy Efficiency PAL Controller Configurator

Tubing and Hoses

In modern pneumatic systems, most designers use flexible tubing or hose rather than rigid tubing, and many different types are available.

Tubing

Tubing is typically a simple extrusion of nylon, polyurethane(PUR), or sometimes a specialty material such as PTFE. Most tubing used in pneumatic systems is less than 1” OD with common pneumatic main supply circuits in the 1/4” to 1/2” tube OD range, and pneumatic control circuits in the 1/8” to 3/8” tube OD range. Coiled and "bonded" varieties are available in most sizes. Tubing is typically specified based on it's Outside Diameter (OD) in order to simplify matching the tubing to the "push lock" or other fitting that will be used.

Hose

Hoses are typically sold with rigid or swivel fittings attached at the ends, and sometimes have a nylon braid between the inner and outer layers for added strength. Whether the hose is rubber or lighter weight polyurethane or other materials, it’s strong, flexible and kink resistant, and thus an easy way to connect shop air to blow guns or other pneumatic tools. Hoses are commonly available in 1/4”, 3/8” and ½” diameters with national pipe thread (NPT) or quick disconnect fittings (QD). Hose is normally specified by it's Inner Diameter (ID).

Choose 'diameter' carefully

Choosing tubing and hosing diameter

Tip: Specify tubing using OD,
        Specify hoses using ID

NITRA Tubing and Hoses

NITRA Tubing and Hoses

Selecting the Right Material

There are a variety of materials used to make pneumatic tubing & hose including:

  • Polyurethane
  • PVC
  • Nylon
  • Polyethylene
  • PTFE

Polyurethane is strong, flexible and has excellent kink resistance compared to other material types. It has a working pressure of 150 psi or higher and is the most commonly used tubing/hose material. It also has tight OD tolerance, and a wide range of push-to-connect fittings are available. A variety of colors and diameters are offered to help identify pneumatic circuits, and UV stabilization is an option for outdoor use.

Polyurethane and PVC tubing are the most flexible of the materials listed above. Polyurethane is very durable with outstanding memory, making it a good choice for coiled, portable or self-storing pneumatic hose applications. PVC is not as tough as polyurethane, but can be specified for food-grade applications, and is a good choice when high flexibility and low cost are required.

Nylon and polyethylene are harder plastics and are less flexible, making them good choices for air distribution and straight run piping applications. Notable advantages of nylon are its higher working pressure capability (up to 800 psi), temperature range up to 200°F, and excellent chemical resistance.

PTFE tubing has several notable properties including high heat resistance, excellent chemical resistance, and good dielectric properties. PTFE tubing can handle temperatures up to 500°F, is chemically inert, and can be used in applications sensitive to static electricity.


Shop for Tubing and Hose:

Tubing and Hose
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info