Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
The Productivity1000 PLC is engineered to provide a powerful yet cost-effective solution for a wide range of control applications. Compact and modular, it offers a solid foundation for small to mid-sized automation projects. High-performance processors enable fast execution of control logic and the Productivity Suite software simplifies development with features like tag-based addressing, a built-in simulator, and a user-friendly interface. Multiple onboard communication ports allow for easy integration with various networks.
The modular design allows you to expand the system's capabilities as your needs evolve. A variety of I/O modules are available, providing flexibility to support numerous sensors and actuators. This scalability ensures that the Productivity1000 can adapt to the requirements of your application now and in the future.
The Productivity1000 Mini PLCs offer the same great features as the original model but at a lower cost. The biggest difference with the Mini model, besides price, is the stand-alone capability it offers with built-in discrete or analog I/O, allowing for even more cost savings with small systems. I/O expansion is still an option and the Mini PLCs use the all the same I/O expansion modules as the original Productivity1000.
As with all of the Productivity family controllers, the Mini PLCs provide ample communication with
several onboard communication port options and numerous supported protocols. Mini models are programmed
with the same user-friendly Productivity Suite PLC software as all the other Productivity controllers,
provinding for fast and easy code development.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings