Cookies are not enabled on your browser.
Imagine the agony of shelling out $5,000.00 or more for an Allen Bradley CompactLogix CPU and having to pay extra to communicate with your existing serial devices. With Productivity2000 you get 5 communications ports with several different protocols standard on the P2-622 CPU.
Need to secure your Productivity2000? Enable the two security options, and create the desired user accounts. You can allow users to read the project and monitor data only, and/or allow them to transfer projects into the PLC (make changes). Manage the user accounts independently, or quickly turn the security levels on and off globally for all users.
Export your tagname database from the Productivity CPU and import it into your C-more HMI Panel to jumpstart your HMI development. No more digging through your notes, or hunting through your ladder logic to find the right tagname.
Connect up to 16 C-more HMIs to the Productivity CPU via Ethernet for control and visibility of your process/machine from anywhere in your factory. Use the remote access feature of C-more to view (and possibly control) your system from anywhere via the Internet. C-more offers a wealth of productive features that make it a perfect match for the Productivity2000. More about C-more here.
Track up to 64 tags at a time and save the data to the removeable micro-SD card housed in the CPU. Capture up to 32GB of data either periodically (minute, hour, day, week, etc.) or when certain events occur. Scheduling and setup is done with the easy-to-use Data Logger configuration tool in the software (shown below). Log tag data, system errors and system events which can be used to track efficiency and performance, troubleshoot reoccurring or intermittent faults, and predict future breakdowns.
File handling instructions are available in Productivity Suite so you can easily and efficiently access stored data right from the ladder code (P2-622 only).
You can also access your log data securely from any connected web browser via the built-in web server or have the CPU email the most current data logs directly to you with the Send Email instruction!
Flash devices can also be used to upload or download a project to/from a Productivity2000 without having a PC present. This feature is great for updating remotely located PLCs - just send your project on a Flash devices to any factory in the world, and the controller can be updated with the most current project.
While microSD cards are readily available from many sources, AutomationDirect sells this model (Part Number: MICSD-16G), which offers extended vibration and temperature specs for $18.50 . Please understand that AutomationDirect cannot guarantee compatibility with all Flash devices on the market.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings